Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC322G2T04
- P322
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 140 mm |
A1 - Housing top width | 83 mm |
B - Width of Inner Ring | 117 mm |
d - Shaft diameter | 110 mm |
G - Grease fitting | M10x1 |
H - Distance mounting base to centerline spheric. seating diam. | 150 mm |
H1 - Housing foot height | 55 mm |
H2 - Housing height | 300 mm |
J - Mounting holes distance | 400 mm |
L - Housing length | 520 mm |
L1 - Housing foot length | 135 mm |
N - Mounting hole dimension | 40 mm |
N1 - Mounting hole length | 55 mm |
S - Distance front side/bearing centre | 46 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 205 kN |
C0 - Static load rating | 178 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 47,7 kg |
Recommended tightening torque for set screw | 75 N-m |