Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC324G2
- P324
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 140 mm |
| A1 - Housing top width | 88 mm |
| B - Width of Inner Ring | 126 mm |
| d - Shaft diameter | 120 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 160 mm |
| H1 - Housing foot height | 65 mm |
| H2 - Housing height | 320 mm |
| J - Mounting holes distance | 450 mm |
| L - Housing length | 570 mm |
| L1 - Housing foot length | 140 mm |
| N - Mounting hole dimension | 40 mm |
| N1 - Mounting hole length | 55 mm |
| S - Distance front side/bearing centre | 51 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 228 kN |
| C0 - Static load rating | 208 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 58,5 kg |
| Recommended tightening torque for set screw | 75 N-m |