Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC326G2
- P326
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 140 mm |
A1 - Housing top width | 94 mm |
B - Width of Inner Ring | 135 mm |
d - Shaft diameter | 130 mm |
G - Grease fitting | M10x1 |
H - Distance mounting base to centerline spheric. seating diam. | 180 mm |
H1 - Housing foot height | 75 mm |
H2 - Housing height | 355 mm |
J - Mounting holes distance | 480 mm |
L - Housing length | 600 mm |
L1 - Housing foot length | 140 mm |
N - Mounting hole dimension | 40 mm |
N1 - Mounting hole length | 55 mm |
S - Distance front side/bearing centre | 54 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 75 kg |
Recommended tightening torque for set screw | 120 N-m |