Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC328G2
- P328
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 140 mm |
| A1 - Housing top width | 92 mm |
| B - Width of Inner Ring | 145 mm |
| d - Shaft diameter | 140 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 200 mm |
| H1 - Housing foot height | 75 mm |
| H2 - Housing height | 390 mm |
| J - Mounting holes distance | 500 mm |
| L - Housing length | 620 mm |
| L1 - Housing foot length | 140 mm |
| N - Mounting hole dimension | 40 mm |
| N1 - Mounting hole length | 55 mm |
| S - Distance front side/bearing centre | 59 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 275 kN |
| C0 - Static load rating | 272 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 89,9 kg |
| Recommended tightening torque for set screw | 120 N-m |