
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- T314D1
- UC314D1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Housing width (HB2, C) (A) | 90 mm |
| Guidance groove width (T) (A1) | 26 mm |
| Housing width (T) (A2) | 52 mm |
| Insert IR width (B) | 78 mm |
| Bore diameter (shaft diameter) | 70 mm |
| Overall height (T) (H) | 202 mm |
| Distance between bottom of guidance grooves (T) (H1) | 180 mm |
| Height of attachment end (T) (H2) | 130 mm |
| Housing length (T) (L) | 252 mm |
| Distance to bearing center line (T) (L1) | 155 mm |
| Thickness of attachment end (T) (L2) | 27 mm |
| Length of guidance groove (T) (L3) | 140 mm |
| Dia. of attachment bolt hole (T, T2) (N) | 46 mm |
| N1 - Length of attachment slot | 36 mm |
| N2 - Height of attachment slot | 85 mm |
| Radius (T) (r) | 97 mm |
| Distance IR face - middle of bearing raceway (S) | 33 mm |

