Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC317G2T04
- T317
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 102 mm |
A1 - Width of location slot | 32 mm |
A2 | 64 mm |
B - Width of Inner Ring | 96 mm |
d - Shaft diameter | 85 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 240 mm |
H1 - Distance between location slots | 214 mm |
H2 - Housing height / width | 152 mm |
L - Housing length | 298 mm |
L1 - Distance attachment end face to bearing centerline | 183 mm |
L2 - Thickness of attachment end | 32 mm |
L3 - Length of guidance slot/face | 170 mm |
N - Mounting hole dimension | 53 mm |
N1 - Length of attachment slot | 42 mm |
N2 - Height of attachment slot | 98 mm |
S - Distance front side/bearing centre | 40 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 132,6 kN |
C0 - Static load rating | 96,5 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 18,94 kg |
Recommended tightening torque for set screw | 64 N-m |