Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC320G2T04
- T320
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 120 mm |
| A1 - Width of location slot | 35 mm |
| A2 | 75 mm |
| B - Width of Inner Ring | 108 mm |
| d - Shaft diameter | 100 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 290 mm |
| H1 - Distance between location slots | 260 mm |
| H2 - Housing height / width | 175 mm |
| L - Housing length | 345 mm |
| L1 - Distance attachment end face to bearing centerline | 210 mm |
| L2 - Thickness of attachment end | 34 mm |
| L3 - Length of guidance slot/face | 200 mm |
| N - Mounting hole dimension | 59 mm |
| N1 - Length of attachment slot | 48 mm |
| N2 - Height of attachment slot | 115 mm |
| S - Distance front side/bearing centre | 42 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 171,6 kN |
| C0 - Static load rating | 140 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 30,6 kg |
| Recommended tightening torque for set screw | 75 N-m |