• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Insert bearings

UK313G2H-35 - SNR

UK313G2H-35

Spherical outer diameter, fixing by adapter sleeve, seal with slinger

Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
B - Width of Inner Ring49 mm
B1 - Overall width Inner Ring65 mm
B2 - Width of eccentric locking collar/nut14 mm
C - Width of Outer Ring38 mm
C1 - Distance center of OR to center of lubrication zone12,1 mm
d - Shaft diameter55,563 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve85 mm
D - Outer diameter of OR140 mm
f0 - Factor13.2
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating93,86 kN
C0 - Static load rating60,5 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass3,3 kg
Adapter sleeve designationH2313-35
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,071 Hz
BPFI - Over rolling frequency on inner (60 rpm)4,929 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,072 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,036 Hz
FTF - Rotational frequency - cage (60 rpm)0,384 Hz