Spherical outer diameter, fixing by adapter sleeve, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 55 mm |
B1 - Overall width Inner Ring | 78 mm |
B2 - Width of eccentric locking collar/nut | 17 mm |
C - Width of Outer Ring | 44 mm |
C1 - Distance center of OR to center of lubrication zone | 14,5 mm |
d - Shaft diameter | 70 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 105 mm |
D - Outer diameter of OR | 170 mm |
f0 - Factor | 13.2 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 122,85 kN |
C0 - Static load rating | 86,5 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 5,59 kg |
Adapter sleeve designation | H2316 |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,086 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,914 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,146 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,073 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,386 Hz |