Spherical outer diameter with locking pin, fixing by adapter sleeve, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 66 mm |
B1 - Overall width Inner Ring | 90 mm |
B2 - Width of eccentric locking collar/nut | 19 mm |
C - Width of Outer Ring | 50 mm |
C1 - Distance center of OR to center of lubrication zone | 16,7 mm |
d - Shaft diameter | 85 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 125 mm |
D - Outer diameter of OR | 200 mm |
f0 - Factor | 13.2 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 156 kN |
C0 - Static load rating | 122 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 8,7 kg |
Adapter sleeve designation | H2319 |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,096 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,904 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,198 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,099 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,387 Hz |