Spherical outer diameter with locking pin, fixing by adapter sleeve, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 90 mm |
B1 - Overall width Inner Ring | 121 mm |
B2 - Width of eccentric locking collar/nut | 23 mm |
C - Width of Outer Ring | 68 mm |
C1 - Distance center of OR to center of lubrication zone | 23 mm |
d - Shaft diameter | 115 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 165 mm |
D - Outer diameter of OR | 280 mm |
f0 - Factor | 13.5 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 23,4 kg |
Adapter sleeve designation | H2326 |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,133 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,867 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,395 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,197 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,392 Hz |