Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK213G2H-35
- C213
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 40 mm |
| A3 - Centering depth / chamfer dimension | 2 mm |
| B1 - Overall width Inner Ring | 65 mm |
| d - Shaft diameter | 55,563 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 85 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 140 mm |
| s1 - Distance nut to middle of bearing raceway | 32 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 57,2 kN |
| C0 - Static load rating | 40 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,21 kg |
| Adapter sleeve designation | H2313-35 |