Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK211G2H-31
- F211
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 43 mm |
A1 - Housing foot height / flange height | 18 mm |
A2 - Total height from mounting surface | 54 mm |
B - Width of Inner Ring | 33 mm |
B1 - Overall width Inner Ring | 59 mm |
d - Shaft diameter | 49,213 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 75 mm |
e - Distance mounting surface to bearing center | 25 mm |
G - Grease fitting | M6x1 |
J - Mounting holes distance | 130 mm |
L - Housing width / diameter | 162 mm |
N - Mounting hole dimension | 19 mm |
s1 - Distance nut to middle of bearing raceway | 29 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 43,55 kN |
C0 - Static load rating | 29,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 3,38 kg |
Adapter sleeve designation | H2311-31 |