Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK328G2H
- F328
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 125 mm |
| A1 - Housing foot height / flange height | 55 mm |
| A2 - Total height from mounting surface | 148 mm |
| B - Width of Inner Ring | 98 mm |
| B1 - Overall width Inner Ring | 131 mm |
| d - Shaft diameter | 125 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 180 mm |
| e - Distance mounting surface to bearing center | 75 mm |
| G - Grease fitting | M10x1 |
| J - Mounting holes distance | 350 mm |
| L - Housing width / diameter | 450 mm |
| N - Mounting hole dimension | 41 mm |
| s1 - Distance nut to middle of bearing raceway | 73 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 275 kN |
| C0 - Static load rating | 272 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 83,88 kg |
| Adapter sleeve designation | H2328 |