Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK206D1;H2306X
- P206D1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 48 mm |
| Insert - total width (B1) | 38 mm |
| Bore dia. (shaft diameter) | 25 |
| h - Bearing center height | 42,9 mm |
| H1 - Housing foot height | 17 mm |
| H2 - Housing height | 83 mm |
| Distance of attachment bolt holes (J) | 121 mm |
| L - Housing length | 165 mm |
| L1 - Housing foot length | 54 mm |
| u - Mounting hole (width) | 17 mm |
| N1 - Mounting hole length | 20 mm |
| Mounting bolt size (-) | 14 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 1,4 kg |