Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK326D1;H2326
- P326D1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 140 mm |
| Insert - total width (B1) | 121 mm |
| Bore dia. (shaft diameter) | 115 |
| h - Bearing center height | 180 mm |
| H1 - Housing foot height | 75 mm |
| H2 - Housing height | 355 mm |
| Distance of attachment bolt holes (J) | 480 mm |
| L - Housing length | 600 mm |
| L1 - Housing foot length | 140 mm |
| u - Mounting hole (width) | 40 mm |
| N1 - Mounting hole length | 55 mm |
| Mounting bolt size (-) | 33 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 69 kg |