Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger.
In the figure, bearing units are presented with one open and one closed cover. The product you have chosen is equipped with two open covers.
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK210G2H
- SCO210-45 (x2)
- PLE210N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 55 mm |
| A1 - Housing top width | 36 mm |
| B - Width of Inner Ring | 31 mm |
| d - Shaft diameter | 45 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 70 mm |
| Dz - Outer diameter of cover | 100 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 55,6 mm |
| H1 - Housing foot height | 19,3 mm |
| H2 - Housing height | 114 mm |
| J - Mounting holes distance | 164 mm |
| L - Housing length | 214 mm |
| N - Mounting hole dimension | 14 mm |
| N1 - Mounting hole length | 27 mm |
| Z - Width over covers | 77,1 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 35,1 kN |
| C0 - Static load rating | 23,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,852 kg |
| Adapter sleeve designation | H2310 |