Spherical outer diameter, fixing by socket set screw, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 43,5 mm |
C - Width of Outer Ring | 20 mm |
C1 - Distance center of OR to center of lubrication zone | 6,5 mm |
d - Shaft diameter | 47,625 mm |
D - Outer diameter of OR | 90 mm |
G - Set screw size | 5/16-24UNF |
m - Distance to set screw | 9,2 mm |
r - Radius Inner Ring | 1.1 |
S - Distance front side/bearing centre | 10,9 mm |
f0 - Factor | 14.4 |
SW - Wrench size | 3,969 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 35,1 kN |
C0 - Static load rating | 23,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,8 kg |
Recommended tightening torque for set screw | 8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,093 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,907 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,33 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,665 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,409 Hz |