Grey cast housing, radial insert ball bearing with socket set screws, single lip seal.
In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US206-19G2
- SCC206
- FA206N
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 31 mm |
| A1 - Housing foot height / flange height | 14 mm |
| A2 - Total height from mounting surface | 40 mm |
| B - Width of Inner Ring | 30 mm |
| d - Shaft diameter | 30,163 mm |
| Dz - Outer diameter of cover | 70 mm |
| e - Distance mounting surface to bearing center | 18 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 144 mm |
| J - Mounting holes distance | 117 mm |
| J1 - Center distance of slotted hole | 58 mm |
| L - Housing width / diameter | 80 mm |
| L1 - Housing width at slotted hole | 72 mm |
| N - Mounting hole dimension | 12 mm |
| S - Distance front side/bearing centre | 8 mm |
| Z - Width over covers | 44,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,9 kg |
| Recommended tightening torque for set screw | 3,7 N-m |