Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US201-08G2T20
- FCE203
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 18 mm |
A1 - Housing foot height / flange height | 8 mm |
A2 - Total height from mounting surface | 14 mm |
A3 - Centering depth / chamfer dimension | 2 mm |
B - Width of Inner Ring | 22 mm |
d - Shaft diameter | 12,7 mm |
e - Distance mounting surface to bearing center | -2 mm |
G - Grease fitting | M6x1 |
H3 - Centering dia | 62 mm |
J - Mounting holes distance | 78 mm |
L - Housing width / diameter | 100 mm |
N - Mounting hole dimension | 9 mm |
S - Distance front side/bearing centre | 6 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 9,55 kN |
C0 - Static load rating | 4,78 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 0,52 kg |
Recommended tightening torque for set screw | 3,2 N-m |