Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US202-10G2T04
- FCE203
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 18 mm |
| A1 - Housing foot height / flange height | 8 mm |
| A2 - Total height from mounting surface | 14 mm |
| A3 - Centering depth / chamfer dimension | 2 mm |
| B - Width of Inner Ring | 22 mm |
| d - Shaft diameter | 15,875 mm |
| e - Distance mounting surface to bearing center | -2 mm |
| G - Grease fitting | M6x1 |
| H3 - Centering dia | 62 mm |
| J - Mounting holes distance | 78 mm |
| L - Housing width / diameter | 100 mm |
| N - Mounting hole dimension | 9 mm |
| S - Distance front side/bearing centre | 6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 9,55 kN |
| C0 - Static load rating | 4,78 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,51 kg |
| Recommended tightening torque for set screw | 3,2 N-m |