Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US211-32G2T20
- FCE211
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 27,5 mm |
| A1 - Housing foot height / flange height | 15 mm |
| A2 - Total height from mounting surface | 33,5 mm |
| A3 - Centering depth / chamfer dimension | 3 mm |
| B - Width of Inner Ring | 45,3 mm |
| d - Shaft diameter | 50,8 mm |
| G - Grease fitting | M6x1 |
| H3 - Centering dia | 125 mm |
| J - Mounting holes distance | 150 mm |
| L - Housing width / diameter | 185 mm |
| N - Mounting hole dimension | 18 mm |
| S - Distance front side/bearing centre | 11,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 43,55 kN |
| C0 - Static load rating | 29,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,11 kg |
| Recommended tightening torque for set screw | 8 N-m |