Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US207-23G2T04
- SCOU207-23
- FE207N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 36 mm |
| A1 - Housing foot height / flange height | 12,5 mm |
| A2 - Total height from mounting surface | 44,5 mm |
| B - Width of Inner Ring | 32 mm |
| d - Shaft diameter | 36,513 mm |
| Dz - Outer diameter of cover | 80 mm |
| e - Distance mounting surface to bearing center | 21 mm |
| G - Grease fitting | R1/8" |
| J - Mounting holes distance | 92 mm |
| L - Housing width / diameter | 118 mm |
| N - Mounting hole dimension | 14 mm |
| S - Distance front side/bearing centre | 8,5 mm |
| Z - Width over covers | 50,7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 25,7 kN |
| C0 - Static load rating | 15,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,496 kg |
| Recommended tightening torque for set screw | 8 N-m |