Grey cast housing, radial insert ball bearing with socket set screws, single lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US212G2
- FEE212
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 40,5 mm |
A1 - Housing foot height / flange height | 16 mm |
A2 - Total height from mounting surface | 55,8 mm |
A4 - Housing height from mounting surface | 36,5 mm |
B - Width of Inner Ring | 53,7 mm |
d - Shaft diameter | 60 mm |
e - Distance mounting surface to bearing center | 17 mm |
G - Grease fitting | R1/8" |
H3 - Centering dia | 140 mm |
J - Mounting holes distance | 165 mm |
L - Housing width / diameter | 195 mm |
N - Mounting hole dimension | 14 mm |
S - Distance front side/bearing centre | 14,9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 52,5 kN |
C0 - Static load rating | 32,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 4,3 kg |
Recommended tightening torque for set screw | 22 N-m |