Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 36 mm |
| A1 - Housing top width | 19 mm |
| B - Width of Inner Ring | 22 mm |
| d - Shaft diameter | 15 mm |
| Dz - Outer diameter of cover | 46 mm |
| E - Mounting hole thread depth | 9 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 30,2 mm |
| H1 - Housing foot height | 10 mm |
| H2 - Housing height | 57 mm |
| J - Mounting holes distance | 48 mm |
| L - Housing length | 70 mm |
| L1 - Housing foot length | 20 mm |
| N - Mounting hole dimension | M8 |
| S - Distance front side/bearing centre | 6 mm |
| Z - Width over covers | 42,6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 9,55 kN |
| C0 - Static load rating | 4,78 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,424 kg |
| Recommended tightening torque for set screw | 3,5 N-m |