Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 60 mm |
| A1 - Housing top width | 35 mm |
| B - Width of Inner Ring | 45,3 mm |
| d - Shaft diameter | 50,8 mm |
| Dz - Outer diameter of cover | 110 mm |
| G - Grease fitting | R1/8" |
| H - Distance mounting base to centerline spheric. seating diam. | 63,5 mm |
| H1 - Housing foot height | 22,5 mm |
| H2 - Housing height | 124,5 mm |
| J - Mounting holes distance | 176 mm |
| L - Housing length | 222 mm |
| L1 - Housing foot length | 68 mm |
| N - Mounting hole dimension | 18 mm |
| N1 - Mounting hole length | 30 mm |
| S - Distance front side/bearing centre | 11,8 mm |
| Z - Width over covers | 77,7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 43,55 kN |
| C0 - Static load rating | 29,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,665 kg |
| Recommended tightening torque for set screw | 8 N-m |