Sheet metal housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US205-14G2T04
- PFE205
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 19 mm |
| A1 - Housing foot height / flange height | 23,4 mm |
| A2 - Total height from mounting surface | 29,8 mm |
| B - Width of Inner Ring | 27 mm |
| d - Shaft diameter | 22,225 mm |
| e - Distance mounting surface to bearing center | 10,3 mm |
| H - Housing length, width or diameter | 104,8 mm |
| J - Mounting holes distance | 80,2 mm |
| J1 - Center distance of slotted hole | 48,5 mm |
| L - Housing width / diameter | 203,2 mm |
| N - Mounting hole dimension | 8,7 mm |
| S - Distance front side/bearing centre | 7,5 mm |
| T - Sheet thickness | 2 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 14 kN |
| C0 - Static load rating | 7,88 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,58 kg |
| Recommended tightening torque for set screw | 3,7 N-m |