Sheet metal housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US205-16G2T04
- PFE205
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 19 mm |
A1 - Housing foot height / flange height | 23,4 mm |
A2 - Total height from mounting surface | 29,8 mm |
B - Width of Inner Ring | 27 mm |
d - Shaft diameter | 25,4 mm |
e - Distance mounting surface to bearing center | 10,3 mm |
H - Housing length, width or diameter | 104,8 mm |
J - Mounting holes distance | 80,2 mm |
J1 - Center distance of slotted hole | 48,5 mm |
L - Housing width / diameter | 203,2 mm |
N - Mounting hole dimension | 8,7 mm |
S - Distance front side/bearing centre | 7,5 mm |
T - Sheet thickness | 2 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 14 kN |
C0 - Static load rating | 7,88 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,56 kg |
Recommended tightening torque for set screw | 3,7 N-m |