Sheet metal housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US204-12G2T04
- PFL204
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 7,7 mm |
| A1 - Housing foot height / flange height | 4,5 mm |
| A2 - Total height from mounting surface | 20 mm |
| B - Width of Inner Ring | 25 mm |
| d - Shaft diameter | 19,05 mm |
| e - Distance mounting surface to bearing center | 2 mm |
| H - Housing length, width or diameter | 91 mm |
| J - Mounting holes distance | 71,5 mm |
| L - Housing width / diameter | 68 mm |
| N - Mounting hole dimension | 9 mm |
| S - Distance front side/bearing centre | 7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,22 kg |
| Recommended tightening torque for set screw | 3,7 N-m |