Sheet metal housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US206-19G2T04
- PFT206
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 10,5 mm |
| A1 - Housing foot height / flange height | 5 mm |
| A2 - Total height from mounting surface | 24,5 mm |
| B - Width of Inner Ring | 30 mm |
| d - Shaft diameter | 30,163 mm |
| e - Distance mounting surface to bearing center | 2,5 mm |
| H - Housing length, width or diameter | 112,7 mm |
| H1 - Distance housing side to centre of bearing insert | 40,2 mm |
| J - Mounting holes distance | 90,5 mm |
| N - Mounting hole dimension | 10,5 mm |
| S - Distance front side/bearing centre | 8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,46 kg |
| Recommended tightening torque for set screw | 3,7 N-m |