Needle roller bearing, thrust needle roller bearing, inner ring
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Bore diameter of support washer IR - WS | 55 mm |
| d1 - External diameter of support washer IR - WS | 90 mm |
| B - Ring thickness | 7 mm |
| rs - Min fillet radius | 1 mm |
| Bearing ring (inner ring) WS mass | 0,21 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |