
Needle roller bearing, thrust needle roller bearing, inner ring
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Bore diameter of support washer IR - WS | 80 mm |
| d1 - External diameter of support washer IR - WS | 140 mm |
| B - Ring thickness | 12,5 mm |
| rs - Min fillet radius | 1,5 mm |
| Bearing ring (inner ring) WS mass | 1,02 kg |

| PRODUCT PERFORMANCE | | Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |