A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- X11D.32209.BA
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 54 mm |
| External diameter 1 (Gearbox) | 85 mm |
| Internal diameter n°1 (Gearbox) | 40 mm |
| Gearbox code | TJ2 |
| Weight | 1,482 kg |