Reference XBGB40814R07
This product replaces the following reference:
- XBGB40814S06 - SNR
This kit contains the following reference(s)
- XBGB40814R07
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | BGB |
With integrated sensor ring | 1 |
Width 1 | 50 mm |
Internal diameter n°1 | 49 mm |
External diameter 1 | 91 mm |
Weight | 1,712 kg |