Reference XBGB43389S01
This kit contains the following reference(s)
- XBGB43389S01
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Height | 37 mm |
Internal diameter n°1 | 36 mm |
External diameter 1 | 76 mm |
External diameter 2 | 126 mm |
Weight | 1,11 kg |