Reference XBGB43426R04
This kit contains the following reference(s)
- XBGB43426R04
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Width 1 | 40 mm |
Internal diameter n°1 | 61 mm |
External diameter 1 | 101 mm |
Bearing type | BGB |
Weight | 1,622 kg |