Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,595 kg |
| Internal diameter n°1 | 34,976 mm |
| External diameter 1 (wheel) | 72,04 mm |
| Fitting position | Train avant |
| Width | 33 mm |
| CHARACTERISTICS | |
|---|---|
| Weight | 0,595 kg |
| Internal diameter n°1 | 34,976 mm |
| External diameter 1 (wheel) | 72,04 mm |
| Fitting position | Train avant |
| Width | 33 mm |