Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XGB |
| Internal diameter n°1 | 51 mm |
| Width 1 | 50 mm |
| External diameter 1 (wheel) | 96 mm |
| Weight | 1,524 kg |
| CHARACTERISTICS | |
|---|---|
| Bearing type | XGB |
| Internal diameter n°1 | 51 mm |
| Width 1 | 50 mm |
| External diameter 1 (wheel) | 96 mm |
| Weight | 1,524 kg |