Reference XGB 41166 S01 P
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| External diameter 1 (wheel) | 88 mm |
| Internal diameter n°1 (wheel) | 45 mm |
| Width 1 (wheel) | 39 mm |
| Weight | 1,04 kg |
OE Equivalents
Nissan40210-00Q0ERenault60 40 006 752Automotive Compatibility
NissanPRIMASTARPRIMASTAR08/2006 => 11/2011FrontLeft,RightNissanPRIMASTARPRIMASTAR08/2006 => 11/2011FrontRight,LeftNissanPRIMASTARPRIMASTAR I => FrontLeft,RightNissanPRIMASTARPRIMASTAR I => FrontRight,LeftRenaultESPACEESPACE => FrontRight,Left