Documentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Weight | 0,64 kg |
| Internal diameter n°1 | 37 mm |
| Width 1 | 37 mm |
| External diameter 1 (wheel) | 72 mm |
OE Equivalents
Renault, Dacia6001547686Renault82 00 339 531Renault8660001996Automotive Compatibility
DaciaLOGANLOGAN09/2006 => 12/2009FrontGauche,DroitDaciaLOGANLOGAN I => 10/2010FrontLeft,RightRenaultLODGYLODGY => 03/2007Train avantLeft,RightRenaultLOGAN ILOGAN I => 03/2007FrontLeft,RightRenaultLOGAN ILOGAN I => 03/2007FrontRight,LeftRenaultLOGAN ILOGAN I => 03/2007Train avantRight,LeftRenaultLOGAN ILOGAN I08/2004 => 12/2010Train avantDroit,GaucheRenaultLOGAN ILOGAN I09/2006 => 02/2007Train avantLeft,RightRenaultLoganLogan08/2004 => 12/2010FrontLeft,RightRenaultLogan - LS09/LS0V/LS1V SaloonLogan - LS09/LS0V/LS1V Saloon => FrontLeft,RightRenaultLogan - LS0R/LS1G/LS1R SaloonLogan - LS0R/LS1G/LS1R Saloon => FrontLeft,RightRenaultLogan - LS0T/LS16/LS1A/LS1U SaloonLogan - LS0T/LS16/LS1A/LS1U Saloon => FrontLeft,RightRenaultSanderoSANDERO I => 03/2007Train avantGauche,DroitRenaultSandero StepwaySandero Stepway => 03/2007FrontLeft,RightRenaultSandero StepwaySandero Stepway => 03/2007FrontRight,Left