This product replaces the following references:- AU0933-7LX2L/L588 - NTN
- XGB35288 - SNR
- XGB42555S01 - SNR
Documentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Weight | 0,838 kg |
| Internal diameter n°1 | 43 mm |
| Width 1 | 44 mm |
| External diameter 1 (wheel) | 78 mm |
OE Equivalents
Honda44300-SMG-G01Honda44300-SNA-951Honda44300-SNA-952Honda44300-TR0-951Honda44300-TV0-E01Acura, HONDA (DONGFENG)44300TR0952Automotive Compatibility
AcuraILX SaloonILX Saloon => --CIIMOCIIMOCIIMO => FrontRight,LeftHONDA (DONGFENG)CIVIC IXCIVIC IX => Train avantRight,LeftHONDA (DONGFENG)CIVIC VIIICIVIC VIII => -Right,LeftHONDA (DONGFENG)CIVIC VIIICIVIC VIII => FrontRight,LeftHondaCIVICCIVIC => FrontLeft,RightHondaCIVICCIVIC => Train avantGauche,DroitHondaCIVICCIVIC12/2005 => 05/2009FrontDroit,GaucheHondaCIVICCIVIC IX => Train avantDroit,GaucheHondaCIVICCIVIC IX09/2011 => 01/2015Train avantGauche,DroitHondaCIVICCIVIC VIII => Train avantDroit,GaucheHondaCIVICCIVIC VIII => Train avantRight,LeftHondaCIVICCIVIC VIII12/2005 => 09/2011Train avantGauche,DroitHondaCivic - FB2 MK IX SaloonCivic - FB2 MK IX Saloon => FrontGauche,Droit