XGB.43160.S01 - NTN
Unit Wheel Bearings
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | External diameter 1 (wheel) | 91 mm |
| Internal diameter n°1 (wheel) | 42 mm |
| Width 1 (wheel) | 40 mm |
| Weight | 1,03 kg |
OE Equivalents
Honda44300-TA0-A51Honda44300-TA0-A61Honda44300-TA0-A62Automotive Compatibility
AcuraTLTL => -Gauche,DroitHondaACCORD HatchbackACCORD Hatchback => Train avantGauche,DroitHondaACCORD HatchbackACCORD Hatchback => Train avantLeft,RightHondaACCORD IX CoupeACCORD IX Coupe => Train avantGauche,DroitHondaACCORD IX SaloonACCORD IX Saloon => Train avantGauche,DroitHondaACCORD IX SaloonACCORD IX Saloon => Train avantRight,LeftHondaACCORD VIIIACCORD VIII => FrontLeft,RightHondaACCORD VIIIACCORD VIII => Train avantDroit,GaucheHondaACCORD VIIIACCORD VIII04/2008 => 06/2015FrontRight,LeftHondaAccordAccord => Train avantGauche,DroitHondaAccordAccord => Train avantLeft,RightHondaAccordAccord => Train avantRight,LeftHondaCROSSTOURCROSSTOUR => FrontDroit,GaucheHondaCROSSTOURCROSSTOUR => FrontRight,LeftHondaCROSSTOUR ICROSSTOUR I => Train avantGauche,Droit