This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 | 35 mm |
| Width 1 | 37 mm |
| Weight | 0,493 kg |
| External diameter 1 (wheel) | 64 mm |
OE Equivalents
Citroen, Peugeot1610978380Citroen, Peugeot3350-96Mitsubishi3885A023Daihatsu43560-B2020Daihatsu43560-B2021Automotive Compatibility
CitroenC-ZEROC-ZERO => Train avantGauche,DroitCitroenC-ZEROC-ZERO09/2010 => FrontRight,LeftCitroenC-ZEROC-ZERO09/2010 => Train avantRight,LeftMitsubishiI-MIEVI-MIEV05/2009 => 02/2013FrontRightMitsubishiSPACE STARSPACE STAR III01/2013 => FrontDroitMitsubishiSPACE STARSPACE STAR III01/2013 => FrontRightMitsubishiSPACE STARSPACE STAR III01/2013 => Train avantDroitPeugeotIONION09/2010 => Train avantRight,LeftSubaruLucra L455 2010/04->Lucra L455 2010/04-> => FrontRight,LeftSubaruStella LA150F 2014/12->Stella LA150F 2014/12-> => FrontRight,Left