Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
With integrated sensor ring | Avec |
External diameter 1 | 80 mm |
Internal diameter n°1 | 42 mm |
Width 1 | 39 mm |
Weight | 0,823 kg |
Bearing type | GB |
Downloads
No document available
CHARACTERISTICS | |
---|---|
With integrated sensor ring | Avec |
External diameter 1 | 80 mm |
Internal diameter n°1 | 42 mm |
Width 1 | 39 mm |
Weight | 0,823 kg |
Bearing type | GB |