Reference XHFC 46081 R04
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| With integrated sensor ring | 1 |
| Bearing type | XHFC |
| Clamp fitting | 4 |
| External diameter 1 (wheel) | 157 mm |
| Fitting position | Train avant |
| Width | 110 mm |
| Weight | 5,884 kg |