Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XHGB |
| Weight | 2,511 kg |
| Internal diameter n°1 | 35 mm |
| Width 1 | 78 mm |
| External diameter 1 (wheel) | 128 mm |
| CHARACTERISTICS | |
|---|---|
| Bearing type | XHGB |
| Weight | 2,511 kg |
| Internal diameter n°1 | 35 mm |
| Width 1 | 78 mm |
| External diameter 1 (wheel) | 128 mm |