Reference XHGB43364R06
This kit contains the following reference(s)
- XHGB43364R06
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 3,523 kg |
| Bearing type | HGB |
| Internal diameter n°1 | 32 mm |
| External diameter 1 | 138 mm |
| Width 1 | 93 mm |