Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
With integrated sensor ring | Avec |
External diameter 1 | 136 mm |
Internal diameter n°1 | 28 mm |
Width 1 | 84 mm |
Weight | 3,3 kg |
Bearing type | HGB |
Downloads
No document available
CHARACTERISTICS | |
---|---|
With integrated sensor ring | Avec |
External diameter 1 | 136 mm |
Internal diameter n°1 | 28 mm |
Width 1 | 84 mm |
Weight | 3,3 kg |
Bearing type | HGB |