Reference XHGB45779R01
This kit contains the following reference(s)
- XHGB45779R01
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter | 119 mm |
Internal diameter 2 | 25 mm |
Width | 80 mm |
Bearing type | HGB |
Weight | 2,797 kg |