Reference XHGB46713R01
New
This kit contains the following reference(s)
- XHGB 46713 R01
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XHGB |
| With integrated sensor ring | 1 |
| Clamp fitting | 4 |
| Fitting position | Train avant |
| External diameter 1 (wheel) | 136 mm |
| Width | 76 mm |
| Internal diameter n°1 | 29 mm |
| Weight | 3,006 kg |